A 6A 5-044FA
Priced per 25 pieces
.080" & 40 D.P. Pitch, 44 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.81 | 6 wks |
10 - 49 | $15.56 | 6 wks |
50 - 99 | $13.89 | 6 wks |
100 - 249 | $12.05 | 6 wks |
250+ | Request for Quote |
$20.81
Availability: 43.28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.06 Inch |
Inside Diameter (I.D.) | 0.978 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 44 |
Outside Dia. (O.D.) | 1.315 Inch |
Pitch | .080" & 40 D.P. |
Substitute Part | A 6A50M044FA,A 6A 5M044FA |