A 6A 5-036LT
40 D.P. Pitch, 36 Teeth, 6" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.07 | 8 wks |
10 - 49 | $33.29 | 8 wks |
50 - 99 | $25.7 | 8 wks |
100 - 249 | $22.97 | 8 wks |
250+ | Request for Quote |
$42.07
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 6 Inch |
No. Of Grooves | 36 |
Outside Diameter (O.D.) | 0.922 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 0.936 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |