A 6A 5-022FA
Priced per 25 pieces
.080" & 40 D.P. Pitch, 22 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.26 | 11 wks |
10 - 49 | $11.32 | 11 wks |
50 - 99 | $10.03 | 11 wks |
100 - 249 | $8.67 | 11 wks |
250+ | Request for Quote |
$15.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.032 Inch |
---|---|
Flange Width (W) | 0.052 Inch |
Inside Diameter (I.D.) | 0.452 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 22 |
Outside Dia. (O.D.) | 0.74 Inch |
Pitch | .080" & 40 D.P. |
Substitute Part | A 6A 5M022FA,A 6A50M022FA |