A 6A 5-019LT
40 D.P. Pitch, 19 Teeth, 3" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.62 | 8 wks |
10 - 49 | $18.54 | 8 wks |
50 - 99 | $14.19 | 8 wks |
100 - 249 | $12.64 | 8 wks |
250+ | Request for Quote |
$23.62
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 3 Inch |
No. Of Grooves | 19 |
Outside Diameter (O.D.) | 0.48 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 0.494 Inch |
Shank Diameter (C) | 0.375 |
Shank Length | 1 Inch |