A 6A 5-017LT
40 D.P. Pitch, 17 Teeth, 3" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.39 | 8 wks |
10 - 49 | $16.77 | 8 wks |
50 - 99 | $12.81 | 8 wks |
100 - 249 | $11.4 | 8 wks |
250+ | Request for Quote |
$21.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 3 Inch |
No. Of Grooves | 17 |
Outside Diameter (O.D.) | 0.43 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 0.442 Inch |
Shank Diameter (C) | 0.312 |
Shank Length | 1 Inch |