A 6A 5-010LT
40 D.P. Pitch, 10 Teeth, 2" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.92 | 8 wks |
10 - 49 | $13.22 | 8 wks |
50 - 99 | $10.06 | 8 wks |
100 - 249 | $8.96 | 8 wks |
250+ | Request for Quote |
$16.92
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 2 Inch |
No. Of Grooves | 10 |
Outside Diameter (O.D.) | 0.25 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 0.26 Inch |
Shank Diameter (C) | 0.188 |
Shank Length | 1 Inch |