A 6A 4-48L10
.375" L Pitch, 48 Teeth, 10" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $528.06 | 8 wks |
10 - 49 | $512.3 | 8 wks |
50+ | Request for Quote |
$528.06
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 10 Inch |
No. Of Grooves | 48 |
Outside Diameter (O.D.) | 5.7 Inch |
Pitch | .375" (L) |
Pitch Diameter | 5.73 Inch |
Shank Diameter (C) | 1 |
Shank Length | 1 Inch |
Substitute Part | A 6A 4M48L25 |