A 6A 4-34L10
.375" L Pitch, 34 Teeth, 10" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $248.68 | 8 wks |
5 - 9 | $228.57 | 8 wks |
10 - 24 | $219.61 | 8 wks |
25 - 49 | $211.32 | 8 wks |
50+ | Request for Quote |
$248.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 10 Inch |
No. Of Grooves | 34 |
Outside Diameter (O.D.) | 4.028 Inch |
Pitch | .375" (L) |
Pitch Diameter | 4.058 Inch |
Shank Diameter (C) | 1 |
Shank Length | 1 Inch |
Substitute Part | A 6A 4M34L25 |