A 6A 4-32L12
.375" L Pitch, 32 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $166.88 | 8 wks |
5 - 9 | $158.29 | 8 wks |
10 - 24 | $153.16 | 8 wks |
25 - 49 | $151.44 | 8 wks |
50+ | Request for Quote |
$166.88
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 32 |
Outside Diameter (O.D.) | 3.79 Inch |
Pitch | .375" (L) |
Pitch Diameter | 3.82 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 4M32L30 |