A 6A 4-28L08
.375" L Pitch, 28 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $169.56 | 8 wks |
5 - 9 | $168.62 | 8 wks |
10 - 24 | $159.49 | 8 wks |
25 - 49 | $156.39 | 8 wks |
50+ | Request for Quote |
$169.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 28 |
Outside Diameter (O.D.) | 3.312 Inch |
Pitch | .375" (L) |
Pitch Diameter | 3.342 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 4M28L20 |