A 6A 4-24L12
.375" L Pitch, 24 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $158.03 | 8 wks |
5 - 9 | $156.96 | 8 wks |
10 - 24 | $148.37 | 8 wks |
25 - 49 | $145.38 | 8 wks |
50+ | Request for Quote |
$158.03
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 24 |
Outside Diameter (O.D.) | 2.835 Inch |
Pitch | .375" (L) |
Pitch Diameter | 2.865 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 4M24L30 |