A 6A 4-23L10
.375" L Pitch, 23 Teeth, 10" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $195.78 | 8 wks |
5 - 9 | $188.4 | 8 wks |
10 - 24 | $181.55 | 8 wks |
25 - 49 | $175.18 | 8 wks |
50+ | Request for Quote |
$195.78
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 10 Inch |
No. Of Grooves | 23 |
Outside Diameter (O.D.) | 2.715 Inch |
Pitch | .375" (L) |
Pitch Diameter | 2.745 Inch |
Shank Diameter (C) | 1 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 4M23L25 |