A 6A 4-20FA
.375" L Pitch, 20 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $89.84 | 8 wks |
10 - 49 | $88.94 | 8 wks |
50 - 99 | $86.21 | 8 wks |
100 - 249 | $84.4 | 8 wks |
250+ | Request for Quote |
$89.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.055 Inch |
---|---|
Flange Width (W) | 0.09 Inch |
Inside Diameter (I.D.) | 2.035 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 20 |
Outside Dia. (O.D.) | 2.625 Inch |
Pitch | .375 (L) |
Substitute Part | A 6A34M040FA,A 6A 4M20FA,A 6A38M020FA |