A 6A 4-19DF05020
.375" (L) Pitch,19 Teeth, 0.625" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.5" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $31.33 | 8 wks |
25 - 49 | $29.79 | 8 wks |
50 - 99 | $23.86 | 8 wks |
100 - 249 | $22.43 | 8 wks |
250+ | Request for Quote |
$31.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.5 |
---|---|
Bore Size | 0.625 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.688 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 19 |
Outside Diameter | 2.238 Inch |
Overall Length | 1.313 Inch |
Pitch | .375" (L) |
Pitch Diameter | 2.268 Inch |