A 6A 4-18DF05016
.375" (L) Pitch,18 Teeth, 0.5" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.5" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.79 | 8 wks |
25 - 49 | $25.83 | 8 wks |
50 - 99 | $20.73 | 8 wks |
100 - 249 | $19.59 | 8 wks |
250+ | Request for Quote |
$26.79
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.5 |
---|---|
Bore Size | 0.5 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.625 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 18 |
Outside Diameter | 2.119 Inch |
Overall Length | 1.25 Inch |
Pitch | .375" (L) |
Pitch Diameter | 2.149 Inch |