A 6A 4-15FA
.375" L Pitch, 15 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.60 | 11 wks |
10 - 49 | $63.95 | 11 wks |
50 - 99 | $61.99 | 11 wks |
100 - 249 | $60.68 | 11 wks |
250+ | Request for Quote |
$64.60
Availability: 26.16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.055 Inch |
---|---|
Flange Width (W) | 0.09 Inch |
Inside Diameter (I.D.) | 1.521 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 15 |
Outside Dia. (O.D.) | 2.031 Inch |
Pitch | .375 (L) |
Substitute Part | A 6A38M015FA,A 6A 4M15FA |