A 6A 4-12L12
.375" L Pitch, 12 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $72.79 | 8 wks |
5 - 9 | $71.32 | 8 wks |
10 - 24 | $66.84 | 8 wks |
25 - 49 | $64.62 | 8 wks |
50+ | Request for Quote |
$72.79
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 12 |
Outside Diameter (O.D.) | 1.402 Inch |
Pitch | .375" (L) |
Pitch Diameter | 1.432 Inch |
Shank Diameter (C) | 1 |
Shank Length | 1.13 Inch |
Substitute Part | A 6A 4M12L30 |