A 6A 4-10L08
.375" L Pitch, 10 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $40.75 | 8 wks |
5 - 9 | $39.56 | 8 wks |
10 - 24 | $36.75 | 8 wks |
25 - 49 | $35.36 | 8 wks |
50+ | Request for Quote |
$40.75
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 10 |
Outside Diameter (O.D.) | 1.164 Inch |
Pitch | .375" (L) |
Pitch Diameter | 1.194 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1.13 Inch |
Substitute Part | A 6A 4M10L20 |