A 6A 3-48NF03712
.200" (XL) Pitch,48 Teeth, 0.375" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $108.00 | 8 wks |
25 - 49 | $72.72 | 8 wks |
50 - 99 | $70.48 | 8 wks |
100 - 249 | $68.16 | 8 wks |
250+ | Request for Quote |
$108.00
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.375 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 48 |
Outside Diameter | 3.036 Inch |
Overall Length | 1 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 3.056 Inch |