A 6A 3-45NF03710

.200" (XL) Pitch,45 Teeth, 0.375" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range Price/Unit Ships Within
1 - 24 $92.82 8 wks
25 - 49 $87.72 8 wks
50 - 99 $82.61 8 wks
100 - 249 $77.51 8 wks
250+ Request for Quote
$92.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 0.375
Bore Size 0.375 Inch
Flange & Hub Configuration No Flange / With Hub
Hub Diameter 1.5 Inch
Material Aluminum Alloy
No. Of Grooves 45
Outside Diameter 2.845 Inch
Overall Length 1 Inch
Pitch .200" (XL)
Pitch Diameter 2.865 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team