A 6A 3-36NF03712
.200" (XL) Pitch,36 Teeth, 0.375" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $23.75 | 8 wks |
| 25 - 49 | $21.42 | 8 wks |
| 50 - 99 | $16.88 | 8 wks |
| 100 - 249 | $15.66 | 8 wks |
| 250+ | Request for Quote |
$23.75
Availability: 40 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 0.375 |
|---|---|
| Bore Size | 0.375 Inch |
| Flange & Hub Configuration | No Flange / With Hub |
| Hub Diameter | 1.5 Inch |
| Material | Aluminum Alloy |
| No. Of Grooves | 36 |
| Outside Diameter | 2.272 Inch |
| Overall Length | 1 Inch |
| Pitch | .200" (XL) |
| Pitch Diameter | 2.292 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities