A 6A 3-28H3708
.200" (XL) Pitch,28 Teeth, 0.25" Bore, 2 Flanges / No Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.77 | 8 wks |
25 - 49 | $19.21 | 8 wks |
50 - 99 | $15.23 | 8 wks |
100 - 249 | $14.22 | 8 wks |
250+ | Request for Quote |
$20.77
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / No Hub |
Hub Diameter | 0 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 28 |
Outside Diameter | 1.763 Inch |
Overall Length | 0.563 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.783 Inch |