A 6A 3-24DF03712
.200" (XL) Pitch,24 Teeth, 0.375" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.17 | 8 wks |
25 - 49 | $16.39 | 8 wks |
50 - 99 | $12.9 | 8 wks |
100 - 249 | $11.98 | 8 wks |
250+ | Request for Quote |
$18.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.375 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1.063 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 24 |
Outside Diameter | 1.508 Inch |
Overall Length | 0.906 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.528 Inch |