A 6A 3-22NF03708
.200" (XL) Pitch,22 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.85 | 8 wks |
25 - 49 | $15.03 | 8 wks |
50 - 99 | $11.76 | 8 wks |
100 - 249 | $10.88 | 8 wks |
250+ | Request for Quote |
$16.85
Availability: 48 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.063 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 22 |
Outside Diameter | 1.381 Inch |
Overall Length | 0.938 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.401 Inch |