A 6A 3-22DF02512
.200" (XL) Pitch,22 Teeth, 0.375" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $17.69 | 11 wks |
| 25 - 49 | $15.67 | 11 wks |
| 50 - 99 | $12.29 | 11 wks |
| 100 - 249 | $11.33 | 11 wks |
| 250+ | Request for Quote |
$17.69
Availability: 168 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 0.25 |
|---|---|
| Bore Size | 0.375 Inch |
| Flange & Hub Configuration | 2 Flanges / With Hub |
| Hub Diameter | 1 Inch |
| Material | Aluminum Alloy |
| No. Of Grooves | 22 |
| Outside Diameter | 1.381 Inch |
| Overall Length | 0.75 Inch |
| Pitch | .200" (XL) |
| Pitch Diameter | 1.401 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities