A 6A 3-21NF03710
.200" (XL) Pitch,21 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.65 | 8 wks |
25 - 49 | $14.78 | 8 wks |
50 - 99 | $11.6 | 8 wks |
100 - 249 | $10.72 | 8 wks |
250+ | Request for Quote |
$16.65
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 21 |
Outside Diameter | 1.317 Inch |
Overall Length | 0.938 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.337 Inch |