A 6A 3-21DF03710
.200" (XL) Pitch,21 Teeth, 0.3125" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.00 | 8 wks |
25 - 49 | $15.11 | 8 wks |
50 - 99 | $11.83 | 8 wks |
100 - 249 | $10.91 | 8 wks |
250+ | Request for Quote |
$17.00
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 1 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 21 |
Outside Diameter | 1.317 Inch |
Overall Length | 0.875 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.337 Inch |