A 6A 3-20DF03716
.200" (XL) Pitch,20 Teeth, 0.5" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.64 | 8 wks |
25 - 49 | $14.69 | 8 wks |
50 - 99 | $11.5 | 8 wks |
100 - 249 | $10.59 | 8 wks |
250+ | Request for Quote |
$16.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.5 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.938 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 20 |
Outside Diameter | 1.253 Inch |
Overall Length | 0.875 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.273 Inch |