A 6A 3-18NF03708
.200" (XL) Pitch,18 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.65 | 8 wks |
25 - 49 | $13.68 | 8 wks |
50 - 99 | $10.66 | 8 wks |
100 - 249 | $9.79 | 8 wks |
250+ | Request for Quote |
$15.65
Availability: 53 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.875 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 18 |
Outside Diameter | 1.126 Inch |
Overall Length | 0.875 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.146 Inch |