A 6A 3-16DF03708

.200" (XL) Pitch,16 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range Price/Unit Ships Within
1 - 24 $15.58 8 wks
25 - 49 $13.5 8 wks
50 - 99 $10.53 8 wks
100 - 249 $9.64 8 wks
250+ Request for Quote
$15.58

Availability: 53 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 0.375
Bore Size 0.25 Inch
Flange & Hub Configuration 2 Flanges / With Hub
Hub Diameter 0.688 Inch
Material Aluminum Alloy
No. Of Grooves 16
Outside Diameter 0.999 Inch
Overall Length 0.813 Inch
Pitch .200" (XL)
Pitch Diameter 1.019 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team