A 6A 3-15DF03712

.200" (XL) Pitch,15 Teeth, 0.375" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range Price/Unit Ships Within
1 - 24 $14.59 8 wks
25 - 49 $12.54 8 wks
50 - 99 $9.74 8 wks
100 - 249 $8.89 8 wks
250+ Request for Quote
$14.59

Availability: 201 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 0.375
Bore Size 0.375 Inch
Flange & Hub Configuration 2 Flanges / With Hub
Hub Diameter 0.75 Inch
Material Aluminum Alloy
No. Of Grooves 15
Outside Diameter 0.935 Inch
Overall Length 0.813 Inch
Pitch .200" (XL)
Pitch Diameter 0.955 Inch
Substitute Part A 6A 3-15DF3712S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team