A 6A 3-14DF02508
.200" (XL) Pitch,14 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for 0.25" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.25 | 8 wks |
25 - 49 | $12.14 | 8 wks |
50 - 99 | $9.4 | 8 wks |
100 - 249 | $8.58 | 8 wks |
250+ | Request for Quote |
$14.25
Availability: 29 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.25 |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.563 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 14 |
Outside Diameter | 0.871 Inch |
Overall Length | 0.688 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 0.891 Inch |