A 6A 3-12NF03706
.200" (XL) Pitch,12 Teeth, 0.1875" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.40 | 8 wks |
25 - 49 | $11.32 | 8 wks |
50 - 99 | $8.73 | 8 wks |
100 - 249 | $7.94 | 8 wks |
250+ | Request for Quote |
$13.40
Availability: 26 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 0.563 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 12 |
Outside Diameter | 0.744 Inch |
Overall Length | 0.813 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 0.764 Inch |