A 6A 2M13FA
Priced Per 25 Pieces
5.08 mm Pitch, 13 Teeth, Aluminum Timing Pulley Flange.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.61 | 4 wks |
10 - 49 | $13.57 | 4 wks |
50 - 99 | $8.83 | 4 wks |
100 - 249 | $6.88 | 4 wks |
250+ | Request for Quote |
$19.61
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (S) | 1.02 mm |
---|---|
Flange Width (H) | 1.65 mm |
Inside Diameter | 15.88 mm |
Material | Aluminum Alloy |
No. Of Grooves | 13 |
Outside Dia. | 27 mm |
Pitch | 5.08 mm |
Substitute Part | A 6A 2-13FA |