A 6A 2-46XL12

.200" XL Pitch, 46 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range Price/Unit Ships Within
1 - 9 $272.22 4 wks
10 - 24 $219.91 4 wks
25 - 49 $196.8 5 wks
50 - 99 $172.14 5 wks
100+ Request for Quote
$272.22

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Material Aluminum Alloy
Min. Usable Length (L) 12 Inch
No. Of Grooves 46
Outside Diameter (O.D.) 2.91 Inch
Pitch .200" (XL)
Pitch Diameter 2.928 Inch
Shank Diameter (C) 0.75
Shank Length 1 Inch
Substitute Part A 6A 2M46XL30

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team