A 6A 2-45XL08
.200" XL Pitch, 45 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $221.25 | 4 wks |
10 - 24 | $178.14 | 4 wks |
25 - 49 | $159.14 | 5 wks |
50 - 99 | $139.03 | 5 wks |
100+ | Request for Quote |
$221.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 45 |
Outside Diameter (O.D.) | 2.845 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.865 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6A 2M45XL20 |