A 6A 2-44XL12
.200" XL Pitch, 44 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $230.40 | 4 wks |
10 - 24 | $185.58 | 4 wks |
25 - 49 | $165.83 | 5 wks |
50 - 99 | $144.86 | 5 wks |
100+ | Request for Quote |
$230.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 44 |
Outside Diameter (O.D.) | 2.78 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.801 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6A 2M44XL30 |