A 6A 2-41XL12
.200" XL Pitch, 41 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $229.84 | 4 wks |
10 - 24 | $182.47 | 4 wks |
25 - 49 | $163.05 | 5 wks |
50 - 99 | $142.44 | 5 wks |
100+ | Request for Quote |
$229.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 41 |
Outside Diameter (O.D.) | 2.59 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.61 Inch |
Shank Diameter (C) | 0.75 |
Shank Length | 1 Inch |
Substitute Part | A 6A 2M41XL30 |