A 6A 2-34XL08
.200" XL Pitch, 34 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $149.57 | 4 wks |
10 - 24 | $119.77 | 4 wks |
25 - 49 | $106.72 | 5 wks |
50 - 99 | $93.02 | 5 wks |
100+ | Request for Quote |
$149.57
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 34 |
Outside Diameter (O.D.) | 2.145 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.165 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 1 Inch |
Substitute Part | A 6A 2M34XL20 |