A 6A 2-33XL08
.200" XL Pitch, 33 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $147.74 | 4 wks |
10 - 24 | $118.27 | 4 wks |
25 - 49 | $105.36 | 5 wks |
50 - 99 | $91.83 | 5 wks |
100+ | Request for Quote |
$147.74
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 33 |
Outside Diameter (O.D.) | 2.081 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 2.101 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 1 Inch |
Substitute Part | A 6A 2M33XL20 |