A 6A 2-28XL08
.200" XL Pitch, 28 Teeth, 8" Usable Length, Aluminum Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $145.35 | 4 wks |
| 10 - 24 | $116.49 | 4 wks |
| 25 - 49 | $103.99 | 5 wks |
| 50 - 99 | $90.17 | 5 wks |
| 100+ | Request for Quote |
$145.35
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Aluminum Alloy |
|---|---|
| Min. Usable Length (L) | 8 Inch |
| No. Of Grooves | 28 |
| Outside Diameter (O.D.) | 1.763 Inch |
| Pitch | .200" (XL) |
| Pitch Diameter | 1.783 Inch |
| Shank Diameter (C) | 0.5 |
| Shank Length | 0.75 Inch |
| Substitute Part | A 6A 2M28XL20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities