A 6A 2-28FA
Priced Per 25 Pieces
.200" XL Pitch, 28 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.09 | 7 wks |
10 - 49 | $21.95 | 7 wks |
50 - 99 | $14.34 | 7 wks |
100 - 249 | $11.16 | 7 wks |
250+ | Request for Quote |
$32.09
Availability: 36.24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.065 Inch |
Inside Diameter (I.D.) | 1.425 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 28 |
Outside Dia. (O.D.) | 2 Inch |
Pitch | .200 (XL) |
Substitute Part | A 6A 2M28FA,A 6A34M030FA |