A 6A 2-26XL12
.200" XL Pitch, 26 Teeth, 12" Usable Length, Aluminum Pulley Stock
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $137.56 | 7 wks |
| 10 - 24 | $110.16 | 7 wks |
| 25 - 49 | $98.27 | 8 wks |
| 50 - 99 | $85.16 | 8 wks |
| 100+ | Request for Quote |
$137.56
Availability: 5 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Aluminum Alloy |
|---|---|
| Min. Usable Length (L) | 12 Inch |
| No. Of Grooves | 26 |
| Outside Diameter (O.D.) | 1.64 Inch |
| Pitch | .200" (XL) |
| Pitch Diameter | 1.655 Inch |
| Shank Diameter (C) | 0.5 |
| Shank Length | 0.75 Inch |
| Substitute Part | A 6A 2M26XL30 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities