A 6A 2-25XL08
.200" XL Pitch, 25 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $85.15 | 4 wks |
10 - 24 | $67.77 | 4 wks |
25 - 49 | $60.08 | 5 wks |
50 - 99 | $51.97 | 5 wks |
100+ | Request for Quote |
$85.15
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 25 |
Outside Diameter (O.D.) | 1.572 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.592 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 2M25XL20 |