A 6A 2-21XL08
.200" XL Pitch, 21 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.53 | 4 wks |
10 - 24 | $51.15 | 4 wks |
25 - 49 | $45.21 | 5 wks |
50 - 99 | $39.05 | 5 wks |
100+ | Request for Quote |
$64.53
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 21 |
Outside Diameter (O.D.) | 1.317 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.337 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 2M21XL20 |