A 6A 2-20XL12
.200" XL Pitch, 20 Teeth, 12" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.44 | 4 wks |
10 - 24 | $62.38 | 4 wks |
25 - 49 | $55.26 | 5 wks |
50 - 99 | $47.81 | 5 wks |
100+ | Request for Quote |
$78.44
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 12 Inch |
No. Of Grooves | 20 |
Outside Diameter (O.D.) | 1.25 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.273 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 2M20XL30 |