A 6A 2-20XL08

.200" XL Pitch, 20 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range Price/Unit Ships Within
1 - 9 $57.71 4 wks
10 - 24 $45.71 4 wks
25 - 49 $40.37 5 wks
50 - 99 $34.87 5 wks
100+ Request for Quote
$57.71

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Material Aluminum Alloy
Min. Usable Length (L) 8 Inch
No. Of Grooves 20
Outside Diameter (O.D.) 1.253 Inch
Pitch .200" (XL)
Pitch Diameter 1.273 Inch
Shank Diameter (C) 0.5
Shank Length 0.75 Inch
Substitute Part A 6A 2M20XL20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team