A 6A 2-20FA
Priced Per 25 Pieces
.200" XL Pitch, 20 Teeth, Aluminum Timing Pulley Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.00 | 4 wks |
10 - 49 | $16.38 | 4 wks |
50 - 99 | $10.68 | 4 wks |
100 - 249 | $8.3 | 4 wks |
250+ | Request for Quote |
$24.00
Availability: 207.44 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Flange Thickness (T) | 0.04 Inch |
---|---|
Flange Width (W) | 0.065 Inch |
Inside Diameter (I.D.) | 1.062 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 20 |
Outside Dia. (O.D.) | 1.5 Inch |
Pitch | .200 (XL) |
Substitute Part | A 6A 2M20FA |