A 6A 2-16XL08
.200" XL Pitch, 16 Teeth, 8" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.87 | 4 wks |
10 - 24 | $37.02 | 4 wks |
25 - 49 | $32.56 | 5 wks |
50 - 99 | $28.1 | 5 wks |
100+ | Request for Quote |
$46.87
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 8 Inch |
No. Of Grooves | 16 |
Outside Diameter (O.D.) | 0.999 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 1.019 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.75 Inch |
Substitute Part | A 6A 2M16XL20 |