A 6A 2-15FAX
Priced Per 25 Pieces
.200" XL Pitch, 15 Teeth, Aluminum Timing Pulley Flange
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $23.14 | 7 wks |
| 10 - 49 | $15.79 | 7 wks |
| 50 - 99 | $10.29 | 7 wks |
| 100 - 249 | $7.99 | 7 wks |
| 250+ | Request for Quote |
$23.14
Availability: 67.2 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Flange Thickness (T) | 0.04 Inch |
|---|---|
| Flange Width (W) | 0.065 Inch |
| Inside Diameter (I.D.) | 0.814 Inch |
| Material | Aluminum Alloy |
| No. Of Grooves | 15 |
| Outside Dia. (O.D.) | 1.188 Inch |
| Pitch | .200 (XL) |
| Substitute Part | A 6A 2M15FAX |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities